Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Acoustic module for signal tower [EC001261]
Bill of material
171281
PREVIEW
Preview
PLID
171281
MANUTYPEDESC
Manufacturer Type Description
SL7-AP24
DESCSHORT
Short Description
Acoustic device, 24V, continuous or pulsed tone
DESCLONG
Long Description
Acoustic module, 24 V AC/DC AC/DC, continuous tone or pulsed tone, adjustable with internal dip switches, sound pressure 100 db, adjustable with internal potentiometer, f = 2.8kHz, IP66
INTNO
International product number
4015081678105
NETTO_WEIGHT
Netto weight
0.10100 kg
ECLASS_13_0
Signal column element, acoustic [AKF055019]
ETIM_9_0
Acoustic module for signal tower [EC001261]
EF000030
Function
Continuous tone/pulse tone
EF000015
Outer diameter
73 mm
EF000007
Colour
Black
EF008206
Operating voltage AC 50 Hz
24 - 24 V
EF008207
Operating voltage AC 60 Hz
24 - 24 V
EF008208
Operating voltage DC
24 - 24 V
EF000187
Voltage type
AC/DC
EF005920
Tone adjustable
true
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
13
EF000144
Loudness
100 dB
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices